Han Compact-HSE-M25

Article No.: 19 12 008 0526


Configurable
ConfigurableHood

Han Compact-HSE-M25

Article No.: 19 12 008 0526

to see prices and availability.

0

Properties Overview

Hood for standard cable gland, With separate PE terminating point, for all inserts of size Han-Compact® Size: Han-Compact® Single locking lever Side entry 1x M25 Material (hood/housing): Zinc die-cast Powder-coated RAL 9005 (jet black)

Product Details


Category Hoods/Housings
Series of hoods/housings Han-Compact®
Type of hood/housing Hood
Description of hood/housing for standard cable gland
With separate PE terminating point
for all inserts of size Han-Compact®
Size Han-Compact®
Version Side entry
Cable entry 1x M25
Locking type Single locking lever
Field of application Hoods/housings for industrial applications
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65
Type rating acc. to UL 50 / UL 50E 12
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 9005 (jet black)
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Packaging size 1
Net weight 321.62 g
Country of origin Romania
European customs tariff number 85389099
GTIN 5713140124189
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next