Han CGM-PVDF M25x1,5 8,0-5,0
Article No.: 19 15 503 5290
![Han CGM-PVDF M25x1,5 8,0-5,0](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/8/23/19_15_503_5290_RGB01/19_15_503_5290_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han CGM-PVDF M25x1,5 8,0-5,0](/assets/images/3d-gallery-thumbnail.png)
![Han CGM-PVDF M25x1,5 8,0-5,0](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/8/23/19_15_503_5290_RGB01/19_15_503_5290_RGB01_S.jpg)
Han CGM-PVDF M25x1,5 8,0-5,0
Article No.: 19 15 503 5290
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han® F+B |
---|---|
Type of accessory | Cable gland |
Category | Accessories |
Clamping range | 5 ... 8 mm |
---|---|
Size | M25 |
Limiting temperature | -40 ... +100 °C |
Degree of protection acc. to IEC 60529 | IP68 |
Wrench size | 27 |
29 |
Material (cable glands) | Polyamide (PA) |
---|---|
Material (seal) | TPE |
Colour (seal) | Blue |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Colour (cable gland) | Black |
eCl@ss | 27140801 Screwed cable gland (electrical) |
---|---|
Net weight | 0.023 kg |
Packaging size | 50 |
Country of origin | Germany |
European customs tariff number | 39174000 |
GTIN | 5713140192782 |
ETIM | EC000441 |
Previous
Next