Han CGM-P M20x1,5 D.5-9mm grey
Article No.: 19 00 000 5180
![Han CGM-P M20x1,5 D.5-9mm grey](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_00_000_51XX_RGB02/19_00_000_51XX_RGB02_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han CGM-P M20x1,5 D.5-9mm grey](/assets/images/3d-gallery-thumbnail.png)
![Han CGM-P M20x1,5 D.5-9mm grey](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_00_000_51XX_RGB02/19_00_000_51XX_RGB02_S.jpg)
Han CGM-P M20x1,5 D.5-9mm grey
Article No.: 19 00 000 5180
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han® CGM-P |
---|---|
Type of accessory | Cable gland |
Category | Accessories |
Clamping range | 5 ... 9 mm |
---|---|
Size | M20 |
Width across corners | 26.4 mm |
Limiting temperature | -40 ... +100 °C |
Degree of protection acc. to IEC 60529 | IP68 |
IP69 / IPX9K acc. to ISO 20653 | |
Tightening torque | ≤3 Nm (depending on the cable and the seal insert used) |
Wrench size | 24 |
UL / CSA | |
---|---|
Approvals | DNV GL |
Material (cable glands) | Polyamide (PA) |
---|---|
Material (seal) | NBR |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Colour (cable gland) | RAL 7035 (light grey) |
eCl@ss | 27140801 Screwed cable gland (electrical) |
---|---|
Net weight | 12 g |
Packaging size | 10 |
Country of origin | Germany |
European customs tariff number | 39269097 |
GTIN | 5713140123892 |
ETIM | EC000441 |
Previous
Next