Han CGM-M-Rail M40 D.21-26.5mm
Article No.: 19 00 000 7126
![Han CGM-M-Rail M40 D.21-26.5mm](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_00_000_712X_RGB01/19_00_000_712X_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han CGM-M-Rail M40 D.21-26.5mm](/assets/images/3d-gallery-thumbnail.png)
![Han CGM-M-Rail M40 D.21-26.5mm](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_00_000_712X_RGB01/19_00_000_712X_RGB01_S.jpg)
Han CGM-M-Rail M40 D.21-26.5mm
Article No.: 19 00 000 7126
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han® CGM-M-Rail |
---|---|
Type of accessory | Cable gland |
Description of the accessory | Railway version |
Category | Accessories |
Clamping range | 21 ... 26.5 mm |
---|---|
Size | M40 |
Width across corners | 54.9 mm |
Limiting temperature | -40 ... +100 °C |
Degree of protection acc. to IEC 60529 | IP68 |
Tightening torque | ≤8 Nm (depending on the cable and the seal insert used) |
Wrench size | 46 |
50 |
Approvals | DNV GL |
---|
Material (cable glands) | Brass |
---|---|
Surface (accessories) | Nickel plated |
Material (seal) | EPDM |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
eCl@ss | 27140801 Screwed cable gland (electrical) |
---|---|
Net weight | 209.9 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 74199990 |
GTIN | 5713140193161 |
ETIM | EC000441 |
Previous
Next