Han CGM-M-Rail EMC M32 16-25 mm
Article No.: 19 62 000 7124
![Han CGM-M-Rail EMC M32 16-25 mm](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/12/7/19_62_000_7124_RGB01/19_62_000_7124_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Han CGM-M-Rail EMC M32 16-25 mm
Article No.: 19 62 000 7124
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han® CGM-M-Rail |
---|---|
Type of accessory | Cable gland |
Description of the accessory | EMC version |
Railway version | |
Category | Accessories |
Clamping range | 16 ... 25 mm |
---|---|
Size | M32 |
Width across corners | 39.5 mm |
Limiting temperature | -40 ... +100 °C |
Degree of protection acc. to IEC 60529 | IP66 |
IP68 | |
IP69 | |
Tightening torque | 15 Nm |
Wrench size | 36 |
Approvals | DNV GL |
---|
Material (cable glands) | Brass |
---|---|
Surface (accessories) | Nickel plated |
Material (seal) | EPDM |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 6fb545c1-f438-46c2-b07a-8552e7e5a3d7 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
eCl@ss | 27140801 Screwed cable gland (electrical) |
---|---|
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 84849000 |
GTIN | 5713140532090 |
Previous
Next