Han C module, crimp male, 7.5mm (400pcs)
Article No.: 09 14 003 3002 XL
![Han C module, crimp male, 7.5mm (400pcs)](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_14_003_3001_RGB01/09_14_003_3001_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Han C module, crimp male, 7.5mm (400pcs)
Article No.: 09 14 003 3002 XL
to see prices and availability.
0
0
to see prices and availability.
0
0
Properties Overview
Product Details
Type of module | Han® C module |
---|---|
Series | Han-Modular® |
Category | Modules |
Size of the module | Single module |
Termination method | Crimp termination |
---|---|
Gender | Male |
Number of contacts | 3 |
Details | Please order crimp contacts separately. |
Wire outer diameter | ≤7.8 mm |
---|---|
Limiting temperature | -40 ... +125 °C |
Conductor cross-section | 1.5 ... 6 mm² |
Stripping length | 9.5 mm |
12 mm Wire outer diameter > 4.8 mm | |
Rated current | 40 A |
Rated current acc. to UL | 40 A |
Rated voltage | 690 V |
Rated voltage acc. to UL | 600 V |
Rated impulse voltage | 8 kV |
Pollution degree | 3 |
Mating cycles | ≥ 500 |
Insulation resistance | >1010 Ω |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA | |
Approvals | DNV GL |
Material flammability class acc. to UL 94 | V-0 |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (insert) | Polycarbonate (PC) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
eCl@ss | 27440217 Module for industrial connectors (power/signals) |
---|---|
Net weight | 8 g |
Packaging size | 400 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140572867 |
ETIM | EC000438 |
Previous
Next