Han C-male contact-c 2.5mm²
Article No.: 09 32 000 6105
![Han C-male contact-c 2.5mm²](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_32_000_6104_20220819_202302074/09_32_000_6104_20220819_202302074_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han C-male contact-c 2.5mm²](/assets/images/3d-gallery-thumbnail.png)
![Han C-male contact-c 2.5mm²](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_32_000_6104_20220819_202302074/09_32_000_6104_20220819_202302074_S.jpg)
Han C-male contact-c 2.5mm²
Article No.: 09 32 000 6105
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of contact | Crimp contact |
---|---|
Series | Han® C |
Category | Contacts |
Gender | Male |
---|---|
Manufacturing process | Turned contacts |
Contact resistance | ≤ 1 mΩ |
---|---|
Conductor cross-section | 2.5 mm² |
Conductor cross-section [AWG] | AWG 14 |
Stripping length | 9.5 mm |
Rated current | ≤ 40 A |
Mating cycles | ≥ 500 |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Silver plated |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | b51e5b97-eeb5-438b-8538-f1771d43c17d |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
eCl@ss | 27440204 Contact for industrial connectors |
---|---|
Net weight | 2.2 g |
Packaging size | 25 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140048966 |
ETIM | EC000796 |
Previous
Next