Han C-male contact-c 1.5mm²

Article No.: 09 32 000 6104


Crimp contact

Han C-male contact-c 1.5mm²

Article No.: 09 32 000 6104

to see prices and availability.
0

Properties Overview

Crimp contact Rated current: ≤40 A Male Copper alloy Silver plated Conductor cross-section: 1.5 mm² AWG 16

Product Details


Type of contact Crimp contact
Series Han® C
Category Contacts
Gender Male
Manufacturing process Turned contacts
Contact resistance ≤ 1 mΩ
Conductor cross-section 1.5 mm²
Conductor cross-section [AWG] AWG 16
Stripping length 9.5 mm
Rated current ≤ 40 A
Mating cycles ≥ 500
Specifications IEC 60664-1
IEC 61984
Material (contacts) Copper alloy
Surface (contacts) Silver plated
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number f36aed3d-7511-4904-96d8-3efb28533423
California Proposition 65 substances Yes
California Proposition 65 substances Lead
eCl@ss 27440204 Contact for industrial connectors
Net weight 2 g
Packaging size 25
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140048959
ETIM EC000796
Previous
Next