Han B Protect Cover Die Cast (Easy hood)

Article No.: 11 30 024 5422


Protection cover

Han B Protect Cover Die Cast (Easy hood)

Article No.: 11 30 024 5422

to see prices and availability.

0

Properties Overview

Protection cover for hoods, a ... d, Metal, With fixing cord Size: 24 B Double locking lever Material (seal): NBR Degree of protection: IP54

Product Details


Category Accessories
Series of hoods/housings Han® Easy Hood
Type of accessory Protection cover
Description of the accessory for hoods
a ... d
Metal
With fixing cord
Size 24 B
Locking type Double locking lever
Limiting temperature -40 ... +125 °C
Degree of protection acc. to IEC 60529 IP54
Type rating acc. to UL 50 / UL 50E 4
4X
12
Material (seal) NBR
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
ECHA SCIP number 60b1a572-bb3f-476f-9307-b7d1688bd90c
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Approvals DNV GL
Packaging size 1
Net weight 115.2 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140110847
ETIM EC002314
eCl@ss 27440208 Cap for industrial connectors
Previous
Next