Han B Hood top entry central lever M32

Article No.: 19 30 024 0487


Configurable
ConfigurableHood

Han B Hood top entry central lever M32

Article No.: 19 30 024 0487

to see prices and availability.

0

Properties Overview

Hood Size: 24 B High construction Central locking lever (on the hood) Stainless steel Top entry 1x M32 Material (hood/housing): Aluminium die-cast Powder-coated RAL 7037 (dust grey)

Product Details


Category Hoods/Housings
Series of hoods/housings Han® B
Type of hood/housing Hood
Type High construction
Size 24 B
Version Top entry
Number of cable entries 1
Cable entry 1x M32
Locking type Central locking lever (on the hood)
Field of application Standard hoods/housings for industrial connectors
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65
Type rating acc. to UL 50 / UL 50E 4
4X
12
Material (hood/housing) Aluminium die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 7037 (dust grey)
Material (locking) Stainless steel
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R1 (HL 1-3)
R7 (HL 1-3)
Approvals CE
DNV GL
Packaging size 1
Net weight 420 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140126848
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next