Han B Hood Side Entry HC 4 Pegs PG 29

Article No.: 09 30 032 0521


Hood

Han B Hood Side Entry HC 4 Pegs PG 29

Article No.: 09 30 032 0521

to see prices and availability.

0

Properties Overview

Hood Size: 32 B High construction Double locking lever Side entry 1x Pg 29 Material (hood/housing): Aluminium die-cast Powder-coated RAL 7037 (dust grey)

Product Details


Category Hoods/Housings
Series of hoods/housings Han® B
Type of hood/housing Hood
Type High construction
Size 32 B
Version Side entry
Number of cable entries 1
Cable entry 1x Pg 29
Locking type Double locking lever
Field of application Standard hoods/housings for industrial connectors
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65
Type rating acc. to UL 50 / UL 50E 4
4X
12
Material (hood/housing) Aluminium die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 7037 (dust grey)
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 564b7d75-7bf6-4cfb-acb1-2168eb61b675
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R1 (HL 1-3)
R7 (HL 1-3)
Packaging size 1
Net weight 1 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140048157
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next