Han 70A bridged crimp module, F PA V2

Article No.: 09 14 002 3147


New
NewHanĀ® 70 A module

Han 70A bridged crimp module, F PA V2

Article No.: 09 14 002 3147

to see prices and availability.

0
0

Properties Overview

HanĀ® 70 A module Single module 2 Bridged contacts, Coding version 2 Crimp termination Female Contacts: 2 Conductor cross-section: 6 ... 25 mmĀ² Rated current: ā€Œ70 A Polyamide (PA) Black

Product Details


Category Modules
Series Han-ModularĀ®
Type of module HanĀ® 70 A module
Size of the module Single module
Description of the module 2 Bridged contacts
Coding version 2
Termination method Crimp termination
Gender Female
Number of contacts 2
Details Please order crimp contacts separately.
Conductor cross-section 6 ... 25 mmĀ²
Rated current ā€Œ 70 A
Rated voltage 1,000 V
Rated impulse voltage 8 kV
Pollution degree 3
Insulation resistance >1010 Ī©
Limiting temperature -40 ... +125 Ā°C
Mating cycles ā‰„ 500
Material (insert) Polyamide (PA)
Colour (insert) Black
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Specifications IEC 60664-1
IEC 61984
Approvals DNV GL
CE
UKCA
Packaging size 2
Net weight 10.6 g
Country of origin USA
GTIN 5713140572881
ETIM EC000438
eCl@ss 27440217 Module for industrial connectors (power/signals)
Previous
Next