Han 6EMC/B-HTE-M25 (HT)(PU 125)

Article No.: 19 62 806 0446 XL


Hood

Han 6EMC/B-HTE-M25 (HT)(PU 125)

Article No.: 19 62 806 0446 XL

to see prices and availability.
0

Properties Overview

Hood Size: 6 B High construction Single locking lever Top entry 1x M25 Material (hood/housing): Aluminium die-cast Uncoated Unpainted

Product Details


Series of hoods/housings Han® EMC/B
Han® High Temp
Type of hood/housing Hood
Type High construction
Category Hoods/Housings
Size 6 B
Version Top entry
Cable entry 1x M25
Locking type Single locking lever
Limiting temperature -40 ... +125 °C
-40 ... +200 °C With Han® High Temp components
Degree of protection acc. to IEC 60529 IP65
IP66
Type rating acc. to UL 50 / UL 50E 4
12
Note on the limiting temperature For use as a connector according to IEC 61984.
Material (hood/housing) Aluminium die-cast
Surface (hood/housing) Uncoated
Colour (hood/housing) Unpainted
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
eCl@ss 27440202 Shell for industrial connectors
Net weight 132 g
Packaging size 125
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140171541
ETIM EC000437
Previous
Next