Han 6EMC/B-HSE-EHC-SL-M25-87 mm
Article No.: 19 62 806 0576
![Han 6EMC/B-HSE-EHC-SL-M25-87 mm](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/9/2/19_62_806_0576_RGB01/19_62_806_0576_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 6EMC/B-HSE-EHC-SL-M25-87 mm](/assets/images/3d-gallery-thumbnail.png)
![Han 6EMC/B-HSE-EHC-SL-M25-87 mm](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/9/2/19_62_806_0576_RGB01/19_62_806_0576_RGB01_S.jpg)
Han 6EMC/B-HSE-EHC-SL-M25-87 mm
Article No.: 19 62 806 0576
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han® EMC/B |
---|---|
Type of hood/housing | Hood |
Description of hood/housing | 87 mm high |
Type | High construction |
Category | Hoods/Housings |
Size | 6 B |
---|---|
Version | Side entry |
Cable entry | 1x M25 |
Locking type | Single locking lever (on the hood) |
Field of application | Hoods/Housings for higher EMC requirements |
Limiting temperature | -40 ... +125 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP65 |
IP66 | |
Type rating acc. to UL 50 / UL 50E | 4 |
12 | |
Note on the limiting temperature | For use as a connector according to IEC 61984. |
UL / CSA | |
---|---|
Approvals | CE |
DNV GL |
Material (hood/housing) | Aluminium die-cast |
---|---|
Surface (hood/housing) | Uncoated |
Colour (hood/housing) | Unpainted |
Material (locking) | Polycarbonate (PC) |
Stainless steel | |
Colour (locking) | RAL 7037 (dust grey) |
Material flammability class acc. to UL 94 (locking levers) | V-0 |
eCl@ss | 27440202 Shell for industrial connectors |
---|---|
Net weight | 182 g |
Packaging size | 1 |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140171695 |
ETIM | EC000437 |
Previous
Next