Han 6EMC/B-HBM - w/o SL

Article No.: 09 62 806 0303


Configurable
ConfigurableBulkhead mounted housing

Han 6EMC/B-HBM - w/o SL

Article No.: 09 62 806 0303

to see prices and availability.

0

Properties Overview

Bulkhead mounted housing Internal seal Size: 6 B Low construction Single locking lever (on the hood) Material (hood/housing): Aluminium die-cast Uncoated Unpainted Material (seal): NBR

Product Details


Category Hoods/Housings
Series of hoods/housings Han® EMC/B
Type of hood/housing Bulkhead mounted housing
Description of hood/housing Internal seal
Type Low construction
Size 6 B
Locking type Single locking lever (on the hood)
Field of application Hoods/Housings for higher EMC requirements
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65
Type rating acc. to UL 50 / UL 50E 4
12
Material (hood/housing) Aluminium die-cast
Surface (hood/housing) Uncoated
Colour (hood/housing) Unpainted
Material (seal) NBR
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Packaging size 1
Net weight 75.74 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140171701
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next