Han 6B Ex-HTE-LC-M25 for SL

Article No.: 19 36 006 1441


Configurable
ConfigurableHood

Han 6B Ex-HTE-LC-M25 for SL

Article No.: 19 36 006 1441

to see prices and availability.

0

Properties Overview

Hood Size: 6 B Single locking lever Top entry 1x M25 Material (hood/housing): Zinc die-cast Powder-coated RAL 5015 (sky blue)

Product Details


Category Hoods/Housings
Series of hoods/housings Han® Ex
Type of hood/housing Hood
Size 6 B
Version Top entry
Number of cable entries 1
Cable entry 1x M25
Locking type Single locking lever
Field of application Connectors for explosion hazardous environments
Details ATTENTION! Only to be used with Han® Ex inserts!
Limiting temperature -20 ... +40 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65 With cable gland
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 5015 (sky blue)
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Packaging size 1
Net weight 227 g
Country of origin China
European customs tariff number 85389099
GTIN 5713140181472
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next