Han 6B Ex-HBM 1 Lever
Article No.: 09 36 006 1301
Image is for illustration purposes only. Please refer to product description.
Han 6B Ex-HBM 1 Lever
Article No.: 09 36 006 1301
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | HanĀ® Ex |
Type of hood/housing | Bulkhead mounted housing |
Size | 6 B |
---|---|
Locking type | Single locking lever |
Field of application | Connectors for explosion hazardous environments |
Details | ATTENTION! Only to be used with HanĀ® Ex inserts! |
Limiting temperature | -20 ... +40 Ā°C |
---|---|
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP65 With cable gland |
Material (hood/housing) | Zinc die-cast |
---|---|
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 5015 (sky blue) |
Material (seal) | NBR |
Material (locking) | Stainless steel |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene |
Packaging size | 1 |
---|---|
Net weight | 200.6 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140054776 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next