Han 6B-CP f. HBM/HSM w. cord V2A
Article No.: 09 30 006 5416
![Han 6B-CP f. HBM/HSM w. cord V2A](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_30_006_5416_20220819_194912286/09_30_006_5416_20220819_194912286_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 6B-CP f. HBM/HSM w. cord V2A](/assets/images/3d-gallery-thumbnail.png)
![Han 6B-CP f. HBM/HSM w. cord V2A](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_30_006_5416_20220819_194912286/09_30_006_5416_20220819_194912286_S.jpg)
Han 6B-CP f. HBM/HSM w. cord V2A
Article No.: 09 30 006 5416
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | HanĀ® B |
---|---|
Type of accessory | Protection cover |
Description of the accessory | for bulkhead mounted housings |
for surface mounted housings | |
Thermoplastic | |
With fixing cord | |
Category | Accessories |
Size | 6 B |
---|---|
Locking type | Single locking lever |
Limiting temperature | -40 ... +125 Ā°C |
---|---|
Degree of protection acc. to IEC 60529 | IP65 |
Type rating acc. to UL 50 / UL 50E | 4 |
4X | |
12 |
Approvals | DNV GL |
---|
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
eCl@ss | 27440208 Cap for industrial connectors |
---|---|
Net weight | 2 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140163140 |
ETIM | EC002314 |
Previous
Next