Han 64EEE Cover plate with gasket
Article No.: 09 32 000 9911
![Han 64EEE Cover plate with gasket](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_32_000_9911_RGB01/09_32_000_9911_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 64EEE Cover plate with gasket](/assets/images/3d-gallery-thumbnail.png)
![Han 64EEE Cover plate with gasket](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_32_000_9911_RGB01/09_32_000_9911_RGB01_S.jpg)
Han 64EEE Cover plate with gasket
Article No.: 09 32 000 9911
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Protection cover |
---|---|
Description of the accessory | for Han® 64 EEE panel feed through |
Category | Accessories |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Medium-chain chlorinated paraffins |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Material (accessories) | Metal |
eCl@ss | 27440208 Cap for industrial connectors |
---|---|
Net weight | 110.4 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140049178 |
ETIM | EC002314 |
Previous
Next