Han-3M-HSM-L-M20 (bottom closed)

Article No.: 19 37 003 1252


Configurable
ConfigurableSurface mounted housing

Han-3M-HSM-L-M20 (bottom closed)

Article No.: 19 37 003 1252

to see prices and availability.

0

Properties Overview

Surface mounted housing Size: 3 A Single locking lever Stainless steel Top entry 1x M20 Material (hood/housing): Zinc die-cast Powder-coated RAL 9005 (jet black) Material (seal): FPM

Product Details


Category Hoods/Housings
Series of hoods/housings Han® M
Type of hood/housing Surface mounted housing
Size 3 A
Version Top entry
Cable entry 1x M20
Locking type Single locking lever
Field of application Hoods/housings for rough environments
Pack contents With seal screw
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP44
IP65 With seal screw
IP67 With seal screw
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 9005 (jet black)
Material (seal) FPM
Material (locking) Stainless steel
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R1 (HL 1-3)
R7 (HL 1-3)
Approvals CE
DNV GL
Packaging size 10
Net weight 83.8 g
Country of origin Romania
European customs tariff number 85389099
GTIN 5713140128354
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next