Han 3HPR-C-SL-with cord-powder coating
Article No.: 09 40 703 5412
![Han 3HPR-C-SL-with cord-powder coating](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_40_703_5412_RGB01/09_40_703_5412_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 3HPR-C-SL-with cord-powder coating](/assets/images/3d-gallery-thumbnail.png)
![Han 3HPR-C-SL-with cord-powder coating](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_40_703_5412_RGB01/09_40_703_5412_RGB01_S.jpg)
Han 3HPR-C-SL-with cord-powder coating
Article No.: 09 40 703 5412
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han® HPR |
---|---|
Type of accessory | Protection cover |
Description of the accessory | for bulkhead mounted housings |
for surface mounted housings | |
With fixing cord | |
Category | Accessories |
Size | 3 A |
---|---|
Locking type | Screw locking |
Limiting temperature | -40 ... +125 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP65 |
IP68 | |
IP69 / IPX9K acc. to ISO 20653 | |
Type rating acc. to UL 50 / UL 50E | 4 |
4X | |
12 | |
Tightening torque (screw locking) | 2 Nm |
UL / CSA | |
---|---|
Approvals | DNV GL |
Material (hood/housing) | Zinc die-cast |
---|---|
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 9005 (jet black) |
Material (locking) | Stainless steel |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R1 (HL 1-3) |
R7 (HL 1-3) |
eCl@ss | 27440208 Cap for industrial connectors |
---|---|
Net weight | 47.4 g |
Packaging size | 10 |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140058613 |
ETIM | EC002314 |
Previous
Next