Han 3EMC-SIS-SL-M20

Article No.: 19 62 003 1150


Configurable
ConfigurableScrew mounted housing

Han 3EMC-SIS-SL-M20

Article No.: 19 62 003 1150

to see prices and availability.

0

Properties Overview

Screw mounted housing Straight Size: 3 A Single locking lever Steel 1x M20 Material (hood/housing): Zinc die-cast Uncoated Unpainted

Product Details


Category Hoods/Housings
Series of hoods/housings Han® EMC
Type of hood/housing Screw mounted housing
Description of hood/housing Straight
Size 3 A
Cable entry 1x M20
Locking type Single locking lever
Field of application Hoods/Housings for higher EMC requirements
Pack contents Please order seal screw separately.
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP44
IP65 With seal screw
IP67 With seal screw
Type rating acc. to UL 50 / UL 50E 12
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Uncoated
Colour (hood/housing) Unpainted
Material (locking) Steel
Surface (locking) Zinc plated
RoHS compliant with exemption
RoHS exemptions 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Approvals CE
DNV GL
Packaging size 10
Net weight 5 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140132290
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next