Han 3EMC Base Angled 1Lever

Article No.: 09 62 003 0810


Configurable
ConfigurableBulkhead mounted housing

Han 3EMC Base Angled 1Lever

Article No.: 09 62 003 0810

to see prices and availability.

0

Properties Overview

Bulkhead mounted housing Angled, 4 fixing screws Size: 3 A Single locking lever Steel Material (hood/housing): Zinc die-cast Uncoated Unpainted Material (seal): NBR

Product Details


Category Hoods/Housings
Series of hoods/housings Han® EMC
Type of hood/housing Bulkhead mounted housing
Description of hood/housing Angled
4 fixing screws
Size 3 A
Locking type Single locking lever
Field of application Hoods/Housings for higher EMC requirements
Pack contents Please order seal screw separately.
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP44
IP65 With seal screw
IP67 With seal screw
Type rating acc. to UL 50 / UL 50E 12
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Uncoated
Colour (hood/housing) Unpainted
Material (seal) NBR
Material (locking) Steel
Surface (locking) Zinc plated
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Approvals CE
DNV GL
Packaging size 10
Net weight 60 g
Country of origin Romania
European customs tariff number 85389099
GTIN 5713140073067
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next