Han 3A-metal cover with seal
Article No.: 09 20 003 5432
![Han 3A-metal cover with seal](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_20_003_5432_RGB01/09_20_003_5432_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 3A-metal cover with seal](/assets/images/3d-gallery-thumbnail.png)
![Han 3A-metal cover with seal](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_20_003_5432_RGB01/09_20_003_5432_RGB01_S.jpg)
Han 3A-metal cover with seal
Article No.: 09 20 003 5432
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han A® |
---|---|
Type of accessory | Protection cover |
Description of the accessory | for bulkhead mounted housings |
for surface mounted housings | |
Metal | |
With seal | |
Category | Accessories |
Size | 3 A |
---|---|
Locking type | Single locking lever |
Details | for mounted female insert or for mounted Han-Brid® insert |
Limiting temperature | -40 ... +125 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP44 |
IP65 / IP67 with seal screw 09 20 000 9918 | |
Type rating acc. to UL 50 / UL 50E | 12 |
Approvals | DNV GL |
---|
Material (seal) | NBR |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene |
eCl@ss | 27440208 Cap for industrial connectors |
---|---|
Net weight | 21 g |
Packaging size | 10 |
Country of origin | Romania |
European customs tariff number | 85389099 |
GTIN | 5713140191778 |
ETIM | EC002314 |
Previous
Next