Han 3A-kg-QB-11

Article No.: 09 20 003 1750


Cable to cable housing

Han 3A-kg-QB-11

Article No.: 09 20 003 1750

to see prices and availability.

0

Properties Overview

Cable to cable housing Size: 3 A Single locking lever Steel Top entry 1x Pg 11 Material (hood/housing): Zinc die-cast Powder-coated RAL 7037 (dust grey)

Product Details


Category Hoods/Housings
Series of hoods/housings Han A®
Type of hood/housing Cable to cable housing
Size 3 A
Version Top entry
Number of cable entries 1
Cable entry 1x Pg 11
Locking type Single locking lever
Field of application Standard Hoods/housings for industrial applications
Pack contents Please order seal screw separately.
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP44
IP65 With seal screw
IP67 With seal screw
Type rating acc. to UL 50 / UL 50E 12
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 7037 (dust grey)
Material (locking) Steel
Surface (locking) Zinc plated
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R1 (HL 1-3)
R7 (HL 1-3)
UL / CSA UL 1977 ECBT2.E235076
Approvals CE
DNV GL
Packaging size 10
Net weight 60 g
Country of origin Romania
European customs tariff number 85389099
GTIN 5713140038813
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next