Han 3A Thermopl. Cover
Article No.: 09 20 003 5448
![Han 3A Thermopl. Cover](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_20_003_5447_RGB01/09_20_003_5447_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 3A Thermopl. Cover](/assets/images/3d-gallery-thumbnail.png)
![Han 3A Thermopl. Cover](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_20_003_5447_RGB01/09_20_003_5447_RGB01_S.jpg)
Han 3A Thermopl. Cover
Article No.: 09 20 003 5448
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han A® |
---|---|
Type of accessory | Protection cover |
Description of the accessory | for cable to cable housing |
Thermoplastic | |
With fixing cord | |
Category | Accessories |
Size | 3 A |
---|---|
Locking type | Single locking lever |
Details | for mounted male insert |
Limiting temperature | -40 ... +125 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP44 |
IP65 / IP67 with seal screw 09 20 000 9918 | |
Type rating acc. to UL 50 / UL 50E | 4 |
4X | |
12 |
Approvals | DNV GL |
---|
Material (hood/housing) | Polycarbonate (PC) |
---|---|
Colour (hood/housing) | RAL 7032 (pebble grey) |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
eCl@ss | 27440208 Cap for industrial connectors |
---|---|
Net weight | 5.74 g |
Packaging size | 10 |
Country of origin | Romania |
European customs tariff number | 85389099 |
GTIN | 5713140039025 |
ETIM | EC002314 |
Previous
Next