Han 3A RJ45 preLink plug insert
Article No.: 20 82 002 0001
Image is for illustration purposes only. Please refer to product description.
Han 3A RJ45 preLink plug insert
Article No.: 20 82 002 0001
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han A® |
---|---|
Specification | RJ45 |
Element | Connector |
Series | preLink® |
Category | Connectors |
Size | 3 A |
---|---|
Termination method | preLink® IDC insulation displacement termination |
Gender | Male |
Number of contacts | 8 |
Shielding | Shielded |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
10 Gbit/s | |
Relative humidity | 95 % Non-condensing (operation) |
Limiting temperature | -40 ... +85 °C |
Degree of protection acc. to IEC 60529 | IP20 |
Mating cycles | ≥ 750 |
Shock resistance | 5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B |
Vibration resistance | 5.72 m/s² acc. to IEC 61373 Category 1 Class B |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
Cable diameter | 5 ... 9 mm |
PROFINET | Yes |
---|---|
Specifications | EN 45545-2 |
Approvals | DNV GL |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
eCl@ss | 27440205 Contact insert for industrial connectors |
---|---|
Net weight | 36.2 g |
Packaging size | 1 |
Country of origin | Latvia |
European customs tariff number | 85366990 |
GTIN | 5713140224186 |
ETIM | EC000438 |
Previous
Next