Han 3A RJ45 HYBRID PLUG AC

Article No.: 09 57 308 0500 000


Connectors

Han 3A RJ45 HYBRID PLUG AC

Article No.: 09 57 308 0500 000

to see prices and availability.

0

Properties Overview

Connectors Cable connector Straight Contacts: 8 + 3x 300 V AC Hood Size: 3 A

Product Details


Category Connectors
Series RJ45 Hybrid
Element Cable connector
Specification Straight
Type of hood/housing Hood
Size 3 A
Shielding Fully shielded, 360° shielding contact
Number of contacts 8
Contact configuration L1, PE, N
further contacts + 3x 300 V AC
Conductor cross-section 0.08 ... 0.22 mm² Stranded
Conductor cross-section [AWG] AWG 28 ... AWG 24 Stranded
Transmission characteristics Cat. 5 Class D up to 100 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
Limiting temperature -40 ... +70 °C
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
Lead
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Approvals DNV GL
Packaging size 10
Net weight 153 g
Country of origin Germany
European customs tariff number 85367000
GTIN 5713140072510
ETIM EC002636
eCl@ss 27440113 Rectangular connectors (set)
Previous
Next