Han 3A Hood Angled Entry M20

Article No.: 19 20 003 1643


Configurable
ConfigurableHood

Han 3A Hood Angled Entry M20

Article No.: 19 20 003 1643

to see prices and availability.

0

Properties Overview

Hood for Han-Brid®, With glued seal Size: 3 A Single locking lever Side entry 1x M20 Material (hood/housing): Zinc die-cast Powder-coated RAL 7037 (dust grey) Material (seal): NBR

Product Details


Category Hoods/Housings
Series of hoods/housings Han A®
Type of hood/housing Hood
Description of hood/housing for Han-Brid®
With glued seal
Size 3 A
Version Side entry
Cable entry 1x M20
Locking type Single locking lever
Field of application Standard Hoods/housings for industrial applications
Pack contents Please order seal screw separately.
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP44
IP65 With seal screw
IP67 With seal screw
Type rating acc. to UL 50 / UL 50E 12
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 7037 (dust grey)
Material (seal) NBR
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R1 (HL 1-3)
R7 (HL 1-3)
UL / CSA UL 1977 ECBT2.E235076
Approvals CE
DNV GL
Packaging size 10
Net weight 8 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140124622
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next