Han 3A HTE, plastic (7-12mm)
Article No.: 19 20 003 0415
Image is for illustration purposes only. Please refer to product description.
Han 3A HTE, plastic (7-12mm)
Article No.: 19 20 003 0415
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han A® |
Type of hood/housing | Hood |
Description of hood/housing | With integrated cable gland |
Size | 3 A |
---|---|
Version | Top entry |
Cable entry | 1x Integrated |
Locking type | Single locking lever |
Field of application | Standard Hoods/housings for industrial applications |
Pack contents | Please order seal screw separately. |
Limiting temperature | -40 ... +125 °C |
---|---|
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP44 |
IP65 With seal screw | |
IP67 With seal screw | |
Type rating acc. to UL 50 / UL 50E | 4 |
4X | |
12 | |
Cable diameter | 7 ... 12 mm |
Material (hood/housing) | Polycarbonate (PC) |
---|---|
Colour (hood/housing) | RAL 7032 (pebble grey) |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
UL / CSA | |
---|---|
Approvals | CE |
DNV GL |
Packaging size | 10 |
---|---|
Net weight | 2 g |
21.1 g | |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140164154 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next