Han 3A-HTE-M25

Article No.: 19 20 003 1445


Configurable
ConfigurableHood

Han 3A-HTE-M25

Article No.: 19 20 003 1445

to see prices and availability.

0

Properties Overview

Hood Size: 3 A Single locking lever Top entry 1x M25 Material (hood/housing): Zinc die-cast Powder-coated RAL 7037 (dust grey)

Product Details


Category Hoods/Housings
Series of hoods/housings Han A®
Type of hood/housing Hood
Size 3 A
Version Top entry
Cable entry 1x M25
Locking type Single locking lever
Field of application Standard Hoods/housings for industrial applications
Pack contents Please order seal screw separately.
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP44
IP65 With seal screw
IP67 With seal screw
Type rating acc. to UL 50 / UL 50E 12
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 7037 (dust grey)
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R1 (HL 1-3)
R7 (HL 1-3)
UL / CSA UL 1977 ECBT2.E235076
Approvals CE
DNV GL
Packaging size 10
Net weight 1 g
Country of origin China
European customs tariff number 85389099
GTIN 5713140124608
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next