Han 3A-HSM/P-DL-1Pg11-grey

Article No.: 09 20 003 0220


Surface mounted housing

Han 3A-HSM/P-DL-1Pg11-grey

Article No.: 09 20 003 0220

to see prices and availability.

0

Properties Overview

Surface mounted housing Size: 3 A Single locking lever Top entry 1x Pg 11 Material (hood/housing): Polycarbonate (PC) RAL 7032 (pebble grey)

Product Details


Category Hoods/Housings
Series of hoods/housings Han A®
Type of hood/housing Surface mounted housing
Size 3 A
Version Top entry
Cable entry 1x Pg 11
Locking type Single locking lever
Field of application Standard Hoods/housings for industrial applications
Pack contents Please order seal screw separately.
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP44
IP65 With seal screw
IP67 With seal screw
Type rating acc. to UL 50 / UL 50E 4
4X
12
Material (hood/housing) Polycarbonate (PC)
Colour (hood/housing) RAL 7032 (pebble grey)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Naphthalene
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Packaging size 10
Net weight 17.62 g
Country of origin Romania
European customs tariff number 85389099
GTIN 5713140038400
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next