Han 3A-C/P-f.Hood-DL-seal-grey-w.cord

Article No.: 09 20 003 5441


Protection cover

Han 3A-C/P-f.Hood-DL-seal-grey-w.cord

Article No.: 09 20 003 5441

to see prices and availability.

0

Properties Overview

Protection cover for hoods, Thermoplastic, With fixing cord, With seal Size: 3 A Single locking lever Polyamide (PA) Material (hood/housing): Polycarbonate (PC) RAL 7032 (pebble grey) Material (seal): NBR Degree of protection: IP44, IP65 / IP67 with seal screw 09 20 000 9918

Product Details


Category Accessories
Series of hoods/housings Han A®
Type of accessory Protection cover
Description of the accessory for hoods
Thermoplastic
With fixing cord
With seal
Size 3 A
Locking type Single locking lever
Details for mounted female insert or for mounted Han-Brid® insert
Limiting temperature -40 ... +125 °C
Degree of protection acc. to IEC 60529 IP44
IP65 / IP67 with seal screw 09 20 000 9918
Type rating acc. to UL 50 / UL 50E 4
4X
12
Material (hood/housing) Polycarbonate (PC)
Colour (hood/housing) RAL 7032 (pebble grey)
Material (seal) NBR
Material (locking) Polyamide (PA)
Colour (locking) RAL 7032 (pebble grey)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Approvals DNV GL
Packaging size 10
Net weight 10.36 g
Country of origin Romania
European customs tariff number 85389099
GTIN 5713140038974
ETIM EC002314
eCl@ss 27440208 Cap for industrial connectors
Previous
Next