Han 3A-AK-Dichtung,Kappe o. glatt

Article No.: 09 20 003 5408


Protection cover

Han 3A-AK-Dichtung,Kappe o. glatt

Article No.: 09 20 003 5408

to see prices and availability.
0

Properties Overview

Protection cover for bulkhead mounted housings, for surface mounted housings, Thermoplastic, With seal Size: 3 A Single locking lever Material (hood/housing): Polycarbonate (PC) RAL 7032 (pebble grey) Material (seal): NBR Degree of protection: IP44, IP65 / IP67 with seal screw 09 20 000 9918

Product Details


Series of hoods/housings Han A®
Type of accessory Protection cover
Description of the accessory for bulkhead mounted housings
for surface mounted housings
Thermoplastic
With seal
Category Accessories
Size 3 A
Locking type Single locking lever
Details for mounted female insert or for mounted Han-Brid® insert
Limiting temperature -40 ... +125 °C
Degree of protection acc. to IEC 60529 IP44
IP65 / IP67 with seal screw 09 20 000 9918
Type rating acc. to UL 50 / UL 50E 4
4X
12
Approvals DNV GL
Material (hood/housing) Polycarbonate (PC)
Colour (hood/housing) RAL 7032 (pebble grey)
Material (seal) NBR
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
eCl@ss 27440208 Cap for industrial connectors
Net weight 3.6 g
Packaging size 10
Country of origin Romania
European customs tariff number 85389099
GTIN 5713140038899
ETIM EC002314
Previous
Next