Han 34HPR Housing Cover
Article No.: 09 40 034 5406
![Han 34HPR Housing Cover](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_40_034_5406_20220819_213930026/09_40_034_5406_20220819_213930026_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 34HPR Housing Cover](/assets/images/3d-gallery-thumbnail.png)
![Han 34HPR Housing Cover](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_40_034_5406_20220819_213930026/09_40_034_5406_20220819_213930026_S.jpg)
Han 34HPR Housing Cover
Article No.: 09 40 034 5406
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han® HPR EasyCon |
---|---|
Type of accessory | Dust protection cover |
Description of the accessory | for housings |
Snap-in latches | |
Category | Accessories |
Size | 34 HPR |
---|
Limiting temperature | -40 ... +125 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP54 |
Colour (accessories) | RAL 7032 (pebble grey) |
---|---|
Material (accessories) | Polycarbonate (PC) |
eCl@ss | 27440208 Cap for industrial connectors |
---|---|
Net weight | 110 g |
Packaging size | 1 |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140192393 |
ETIM | EC002314 |
Previous
Next