Han 32A-Cover (Plastic)

Article No.: 09 20 032 5407


Protection cover

Han 32A-Cover (Plastic)

Article No.: 09 20 032 5407

to see prices and availability.

0

Properties Overview

Protection cover for bulkhead mounted housings, for surface mounted housings, Thermoplastic Size: 32 A Double locking lever Degree of protection: IP65

Product Details


Category Accessories
Series of hoods/housings Han A®
Type of accessory Protection cover
Description of the accessory for bulkhead mounted housings
for surface mounted housings
Thermoplastic
Size 32 A
Locking type Double locking lever
Limiting temperature -40 ... +125 °C
Degree of protection acc. to IEC 60529 IP65
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
Approvals DNV GL
Packaging size 1
Net weight 30.7 g
Country of origin China
European customs tariff number 85389099
GTIN 5713140191792
ETIM EC002314
eCl@ss 27440208 Cap for industrial connectors
Previous
Next