Han 300A module short, male
Article No.: 09 14 001 3005
![Han 300A module short, male](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09_14_001_3005_RGB01/09_14_001_3005_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 300A module short, male](/assets/images/3d-gallery-thumbnail.png)
![Han 300A module short, male](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09_14_001_3005_RGB01/09_14_001_3005_RGB01_S.jpg)
Han 300A module short, male
Article No.: 09 14 001 3005
to see prices and availability.
0
0
to see prices and availability.
0
0
Properties Overview
Product Details
Type of module | Han® 300 A module, for busbar |
---|---|
Series | Han-Modular® |
Category | Modules |
Size of the module | Double module |
Termination method | Screw termination |
---|---|
Gender | Male |
Number of contacts | 1 |
Details | Please order contacts separately. |
Limiting temperature | -40 ... +125 °C |
---|---|
Rated voltage | 1,000 V AC |
1,300 V DC | |
Rated current | 300 A |
Rated voltage | 1,000 V |
Rated impulse voltage | 8 kV |
Pollution degree | 3 |
Mating cycles | ≥ 500 |
Insulation resistance | >1010 Ω |
Specifications | EN 50124-1 |
---|---|
IEC 60664-1 | |
IEC 61984 |
Material flammability class acc. to UL 94 | V-0 |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (insert) | Polycarbonate (PC) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
eCl@ss | 27440217 Module for industrial connectors (power/signals) |
---|---|
Net weight | 20 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140184473 |
ETIM | EC000438 |
Previous
Next