Han 3 A Hood Top entry M20 Black

Article No.: 19 20 003 0426


Configurable
ConfigurableHood

Han 3 A Hood Top entry M20 Black

Article No.: 19 20 003 0426

to see prices and availability.

0

Properties Overview

Hood for Han-Brid®, With glued seal Size: 3 A Single locking lever Top entry 1x M20 Material (hood/housing): Polycarbonate (PC) RAL 9005 (jet black) Material (seal): NBR

Product Details


Category Hoods/Housings
Series of hoods/housings Han A®
Type of hood/housing Hood
Description of hood/housing for Han-Brid®
With glued seal
Size 3 A
Version Top entry
Cable entry 1x M20
Locking type Single locking lever
Field of application Standard Hoods/housings for industrial applications
Pack contents Please order seal screw separately.
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP44
IP65 With seal screw
IP67 With seal screw
Type rating acc. to UL 50 / UL 50E 4
4X
12
Material (hood/housing) Polycarbonate (PC)
Colour (hood/housing) RAL 9005 (jet black)
Material (seal) NBR
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Naphthalene
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
UL / CSA UL 1977 ECBT2.E235076
Approvals CE
DNV GL
Packaging size 10
Net weight 12.51 g
Country of origin Romania
European customs tariff number 85389099
GTIN 5713140124424
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next