Han 24HPR-enlarged-HTE3-SCL-M25
Article No.: 19 40 024 0456
![Han 24HPR-enlarged-HTE3-SCL-M25](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_40_024_0468_RGB02/19_40_024_0468_RGB02_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 24HPR-enlarged-HTE3-SCL-M25](/assets/images/3d-gallery-thumbnail.png)
![Han 24HPR-enlarged-HTE3-SCL-M25](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_40_024_0468_RGB02/19_40_024_0468_RGB02_S.jpg)
Han 24HPR-enlarged-HTE3-SCL-M25
Article No.: 19 40 024 0456
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | HanĀ® HPR enlarged |
---|---|
Type of hood/housing | Hood |
Category | Hoods/Housings |
Size | 24 HPR enlarged |
---|---|
Version | Top entry |
Cable entry | 3x M25 |
Locking type | Screw locking |
Details | When using HanĀ® Standard inserts of size B or Han-ModularĀ® hinged frames, please order adapter 09400009960 separately. |
Field of application | Hoods/housings for harsh outdoor environments |
Limiting temperature | -40 ... +125 Ā°C |
---|---|
Degree of protection acc. to IEC 60529 | IP65 |
IP68 | |
IP69 / IPX9K acc. to ISO 20653 | |
Type rating acc. to UL 50 / UL 50E | 4 |
4X | |
12 | |
Tightening torque (screw locking) | ā 4 Nm |
Note on the limiting temperature | For use as a connector according to IEC 61984. |
UL / CSA | |
---|---|
Approvals | CE |
DNV GL |
Material (hood/housing) | Aluminium die-cast |
---|---|
Corrosion resistant | |
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 9005 (jet black) |
Material (locking) | Stainless steel |
eCl@ss | 27440202 Shell for industrial connectors |
---|---|
Net weight | 770 g |
Packaging size | 1 |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140173286 |
ETIM | EC000437 |
Previous
Next