Han 24B-kg-QB-M40
Article No.: 19 30 024 0738
![Han 24B-kg-QB-M40](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_30_024_0737_RGB01/19_30_024_0737_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 24B-kg-QB-M40](/assets/images/3d-gallery-thumbnail.png)
![Han 24B-kg-QB-M40](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_30_024_0737_RGB01/19_30_024_0737_RGB01_S.jpg)
Han 24B-kg-QB-M40
Article No.: 19 30 024 0738
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han® B |
Type of hood/housing | Cable to cable housing |
Type | High construction |
Size | 24 B |
---|---|
Version | Top entry |
Cable entry | 1x M40 |
Locking type | Double locking lever |
Han-Easy Lock<sup>®</sup> | Yes |
Field of application | Standard hoods/housings for industrial connectors |
Limiting temperature | -40 ... +125 °C |
---|---|
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP65 |
Type rating acc. to UL 50 / UL 50E | 4 |
4X | |
12 |
Material (hood/housing) | Aluminium die-cast |
---|---|
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 7037 (dust grey) |
Material (seal) | NBR |
Material (locking) | Polycarbonate (PC) |
Stainless steel | |
Colour (locking) | RAL 7037 (dust grey) |
Material flammability class acc. to UL 94 (locking levers) | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate |
ECHA SCIP number | 60b1a572-bb3f-476f-9307-b7d1688bd90c |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Naphthalene | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
UL / CSA | |
---|---|
Approvals | CE |
DNV GL |
Packaging size | 1 |
---|---|
Net weight | 250 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140127050 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next