Han 24 HPR EasyCon Frame Male 4XHC350

Article No.: 09 40 024 9913


Frame

Han 24 HPR EasyCon Frame Male 4XHC350

Article No.: 09 40 024 9913

to see prices and availability.
0

Properties Overview

Frame for male inserts, 4x Han® HC Modular 350 Size: 24 B

Product Details


Series of hoods/housings Han® HPR EasyCon
Type of accessory Frame
Description of the accessory for male inserts
4x Han® HC Modular 350
Category Accessories
Size 24 B
Pack contents 2x distance bolt (AF 7)
4x M4 screw
4x washer SK S4
4x heat shrink tube
Tightening torque 6 Nm Distance bolt
1.5 Nm Fixing screws M4
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Material (accessories) Metal
eCl@ss 27440210 Fixing element for industrial connectors
Net weight 270 g
Packaging size 1
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140058293
ETIM EC002310
Previous
Next