Han 200A module, M8 screw bolt, male
Article No.: 09 14 001 2675
Image is for illustration purposes only. Please refer to product description.
Han 200A module, M8 screw bolt, male
Article No.: 09 14 001 2675
to see prices and availability.
0
0
to see prices and availability.
0
0
Properties Overview
Product Details
Type of module | Han® 200 A module |
---|---|
Series | Han-Modular® |
Category | Modules |
Size of the module | Double module |
Details | ATTENTION! The rated voltage refers only to the mating side. The user must ensure that the clearance and creepage distances of the TC 200 screw contacts are maintained on the connection side. The screw contacts are intended for connection to busbars and, due to their design, are not touch-protected in the connection area. |
---|---|
Termination method | M8 Screw termination |
Gender | Male |
Number of contacts | 1 |
Limiting temperature | -40 ... +125 °C |
---|---|
Rated current | 200 A |
Rated voltage | 1,000 V |
Rated impulse voltage | 8 kV |
Pollution degree | 3 |
Mating cycles | ≥ 500 |
Insulation resistance | >1010 Ω |
Wrench size | 13 |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
Approvals | DNV GL |
Material flammability class acc. to UL 94 | V-0 |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (insert) | Polycarbonate (PC) |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 5dbb3851-b94e-4e88-97a1-571845975242 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
eCl@ss | 27440217 Module for industrial connectors (power/signals) |
---|---|
Net weight | 113.18 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140019201 |
ETIM | EC000438 |
Previous
Next