Han 1Mod-gg-M32 M4

Article No.: 19 14 001 0409


Hood

Han 1Mod-gg-M32 M4

Article No.: 19 14 001 0409

to see prices and availability.

0

Properties Overview

Hood Fixing hole for M4 screw Size: Modular Compact Single locking lever Top entry 1x M32 Material (hood/housing): Zinc die-cast Nickel plated

Product Details


Category Hoods/Housings
Series of hoods/housings Han-Modular® Compact
Type of hood/housing Hood
Description of hood/housing Fixing hole for M4 screw
Size Modular Compact
Version Top entry
Number of cable entries 1
Cable entry 1x M32
Locking type Single locking lever
Details Rated voltage ≤630 V
Rated impulse voltage ≤6 kV
Pollution degree 3
For a complete connector the specified voltage rating is the maximum level which can be achieved. In cases where the used module(s) do offer lower voltage ratings, then these lower ratings are valid. Higher voltage ratings in individual applications can be approved in coordination with HARTING.
Tightening torque ‌1.2 Nm Fixing screws M4
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Mating cycles ≥ 500
Degree of protection acc. to IEC 60529 IP65 locked condition
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Nickel plated
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Specifications IEC 61984
Approvals CE
Packaging size 1
Net weight 135.48 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140181991
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next