Han 1Mod AK-QB-Dichtung
Article No.: 09 14 001 5402
![Han 1Mod AK-QB-Dichtung](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_14_001_5402_RGB01_1/09_14_001_5402_RGB01_1_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 1Mod AK-QB-Dichtung](/assets/images/3d-gallery-thumbnail.png)
![Han 1Mod AK-QB-Dichtung](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_14_001_5402_RGB01_1/09_14_001_5402_RGB01_1_S.jpg)
Han 1Mod AK-QB-Dichtung
Article No.: 09 14 001 5402
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han-ModularĀ® Compact |
---|---|
Type of accessory | Protection cover |
Description of the accessory | for carrier hoods |
Thermoplastic | |
Category | Accessories |
Size | Modular Compact |
---|---|
Locking type | Single locking lever |
Details | Rated voltage ā¤630 V |
Rated impulse voltage ā¤6 kV | |
Pollution degree 3 | |
For a complete connector the specified voltage rating is the maximum level which can be achieved. In cases where the used module(s) do offer lower voltage ratings, then these lower ratings are valid. Higher voltage ratings in individual applications can be approved in coordination with HARTING. |
Limiting temperature | -40 ... +125 Ā°C |
---|---|
Degree of protection acc. to IEC 60529 | IP65 locked condition |
Specifications | IEC 61984 |
---|
Material (seal) | NBR |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Naphthalene |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
eCl@ss | 27440208 Cap for industrial connectors |
---|---|
Net weight | 20.16 g |
Packaging size | 10 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140019522 |
ETIM | EC002314 |
Previous
Next