Han 1HC-sti-AX (350A,20-35mm2)

Article No.: 09 11 001 2650


Inserts

Han 1HC-sti-AX (350A,20-35mm2)

Article No.: 09 11 001 2650

to see prices and availability.
0
0

Properties Overview

Inserts Axial screw termination Male Polycarbonate (PC), Polyamide (PA) RAL 7032 (pebble grey) Rated current: ‌350 A Conductor cross-section: 20 ... 35 mm² Copper alloy Silver plated

Product Details


Series Han® HC Modular
Category Inserts
Identification 350
Details The vibration and shock resistance can only be met if the cables are fixed at an appropriate distance. Instructions for the spacing of strain relief can be found in the document in eCatalogue under the section Instructions.
Termination method Axial screw termination
Gender Male
Wire outer diameter ≤19.5 mm
Limiting temperature -40 ... +125 °C
Contact resistance ≤ 0.2 mΩ
Conductor cross-section 20 ... 35 mm²
Stripping length 19 ... 19.5 mm
Rated current ‌ 350 A
Rated voltage 2,000 V
Rated impulse voltage 12 kV
Pollution degree 3
Mating cycles ≥ 500
Tightening torque ‌8 Nm
Insulation resistance >1010 Ω
Shock resistance Category 2 acc. to IEC 61373
Vibration resistance Category 2 acc. to IEC 61373
Specifications IEC 60664-1
IEC 61984
UL / CSA UL 1977 ECBT2.E235076
Approvals DNV GL
Material (contacts) Copper alloy
Surface (contacts) Silver plated
Material flammability class acc. to UL 94 V-0
Colour (insert) RAL 7032 (pebble grey)
Material (insert) Polycarbonate (PC)
Polyamide (PA)
RoHS compliant with exemption
RoHS exemptions 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
eCl@ss 27440205 Contact insert for industrial connectors
Net weight 161 g
Packaging size 1
Country of origin Romania
European customs tariff number 85359000
GTIN 5713140015968
ETIM EC000438
Previous
Next