Han 1HC-Sti-Ax 650A, 60-70mm²
Article No.: 09 11 001 2670
![Han 1HC-Sti-Ax 650A, 60-70mm²](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_11_001_2671_RGB01/09_11_001_2671_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 1HC-Sti-Ax 650A, 60-70mm²](/assets/images/3d-gallery-thumbnail.png)
![Han 1HC-Sti-Ax 650A, 60-70mm²](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_11_001_2671_RGB01/09_11_001_2671_RGB01_S.jpg)
Han 1HC-Sti-Ax 650A, 60-70mm²
Article No.: 09 11 001 2670
to see prices and availability.
0
0
to see prices and availability.
0
0
Properties Overview
Product Details
Series | Han® HC Modular |
---|---|
Category | Inserts |
Identification | 650 |
Details | The vibration and shock resistance can only be met if the cables are fixed at an appropriate distance. Instructions for the spacing of strain relief can be found in the document in eCatalogue under the section Instructions. |
---|---|
Termination method | Axial screw termination |
Gender | Male |
Wire outer diameter | ≤26.5 mm |
---|---|
Limiting temperature | -40 ... +125 °C |
Contact resistance | ≤ 0.2 mΩ |
Conductor cross-section | 60 ... 70 mm² |
Stripping length | 23 ... 25 mm |
Rated current | 650 A |
Rated voltage | 4,000 V |
Rated impulse voltage | 18 kV |
Pollution degree | 3 |
Mating cycles | ≥ 500 |
Insulation resistance | >1010 Ω |
Shock resistance | Category 1B acc. to IEC 61373 |
Vibration resistance | Category 1B acc. to IEC 61373 |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA | |
Approvals | DNV GL |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Silver plated |
Material flammability class acc. to UL 94 | V-0 |
Colour (insert) | RAL 7032 (pebble grey) |
Material (insert) | Polycarbonate (PC) |
Polyamide (PA) | |
RoHS | compliant with exemption |
RoHS exemptions | 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight |
6(c): Copper alloy containing up to 4 % lead by weight | |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate |
Lead | |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
eCl@ss | 27440205 Contact insert for industrial connectors |
---|---|
Net weight | 357 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85359000 |
GTIN | 5713140016002 |
ETIM | EC000438 |
Previous
Next