Han 1HC-MI-TC 800 insulation
Article No.: 09 11 101 3071
Image is for illustration purposes only. Please refer to product description.
Han 1HC-MI-TC 800 insulation
Article No.: 09 11 101 3071
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series | Han® HC Modular |
---|---|
Category | Inserts |
Identification | 800 |
Termination method | Crimp termination |
---|---|
Gender | Male |
Details | Retaining ring 09 40 021 9901 required for use in SinglePole 2. |
Limiting temperature | -40 ... +125 °C |
---|---|
Rated voltage | 3,000 V AC/DC |
Contact resistance | < 0.2 mΩ |
Conductor cross-section | 95 ... 185 mm² |
Rated current | 800 A |
Rated impulse voltage | 25 kV |
Pollution degree | 3 |
Mating cycles | ≥ 500 |
Insulation resistance | >1010 Ω |
Shock resistance | Category 1B acc. to IEC 61373 |
Vibration resistance | Category 1B acc. to IEC 61373 |
Specifications | EN 45545-2 Fire protection on railway vehicles |
---|
Material flammability class acc. to UL 94 | V-0 |
---|---|
Colour (insert) | Black |
Material (insert) | Polyamide (PA) |
Polycarbonate (PC) |
eCl@ss | 27440205 Contact insert for industrial connectors |
---|---|
Net weight | 72 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140572935 |
Previous
Next