Han 1HC-FI-TC 800 insulation
Article No.: 09 11 101 3171
![Han 1HC-FI-TC 800 insulation](https://b2b.harting.com/files/epim/daten/Archiv/Image/2024/7/23/09_11_101_3171_RGB01/09_11_101_3171_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Han 1HC-FI-TC 800 insulation
Article No.: 09 11 101 3171
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series | Han® HC Modular |
---|---|
Category | Inserts |
Identification | 800 |
Termination method | Crimp termination |
---|---|
Gender | Female |
Details | Please ensure to hold up the contact with a wrench size 24 to apply the tightening torque |
Limiting temperature | -40 ... +125 °C |
---|---|
Contact resistance | < 0.2 mΩ |
Conductor cross-section | 185 mm² |
Rated current | 800 A |
Rated voltage | 3,600 V |
Pollution degree | 3 |
Mating cycles | ≥ 500 |
Insulation resistance | >1010 Ω |
Shock resistance | Category 1B acc. to IEC 61373 |
Vibration resistance | Category 1B acc. to IEC 61373 |
Specifications | EN 45545-2 Fire protection on railway vehicles |
---|
Material flammability class acc. to UL 94 | V-0 |
---|---|
Colour (insert) | Black |
Material (insert) | Polyamide (PA) |
Polycarbonate (PC) |
eCl@ss | 27440205 Contact insert for industrial connectors |
---|---|
Net weight | 73 g |
Packaging size | 1 |
Country of origin | China |
European customs tariff number | 85359000 |
GTIN | 5713140320895 |
Previous
Next