Han 16EMC/B-HTE-2xM25 (HT)
Article No.: 19 62 816 0466
![Han 16EMC/B-HTE-2xM25 (HT)](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_62_816_0466_20220822_224741815/19_62_816_0466_20220822_224741815_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 16EMC/B-HTE-2xM25 (HT)](/assets/images/3d-gallery-thumbnail.png)
![Han 16EMC/B-HTE-2xM25 (HT)](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_62_816_0466_20220822_224741815/19_62_816_0466_20220822_224741815_S.jpg)
Han 16EMC/B-HTE-2xM25 (HT)
Article No.: 19 62 816 0466
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han® EMC/B |
---|---|
Han® High Temp | |
Type of hood/housing | Hood |
Type | High construction |
Category | Hoods/Housings |
Size | 16 B |
---|---|
Version | Top entry |
Cable entry | 2x M25 |
Locking type | Double locking lever |
Field of application | Hoods/Housings for higher EMC requirements |
Limiting temperature | -40 ... +125 °C |
---|---|
-40 ... +200 °C With Han® High Temp components | |
Degree of protection acc. to IEC 60529 | IP65 |
IP66 | |
Type rating acc. to UL 50 / UL 50E | 4 |
12 | |
Note on the limiting temperature | For use as a connector according to IEC 61984. |
UL / CSA | |
---|---|
Approvals | CE |
DNV GL |
Material (hood/housing) | Aluminium die-cast |
---|---|
Surface (hood/housing) | Uncoated |
Colour (hood/housing) | Unpainted |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
eCl@ss | 27440202 Shell for industrial connectors |
---|---|
Net weight | 220.1 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140132924 |
ETIM | EC000437 |
Previous
Next