Han 16EMC/B-HSE-LC-for SL-M25
Article No.: 19 62 816 1541
![Han 16EMC/B-HSE-LC-for SL-M25](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_62_816_1541_RGB01/19_62_816_1541_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 16EMC/B-HSE-LC-for SL-M25](/assets/images/3d-gallery-thumbnail.png)
![Han 16EMC/B-HSE-LC-for SL-M25](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_62_816_1541_RGB01/19_62_816_1541_RGB01_S.jpg)
Han 16EMC/B-HSE-LC-for SL-M25
Article No.: 19 62 816 1541
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han® EMC/B |
---|---|
Type of hood/housing | Hood |
Type | Low construction |
Category | Hoods/Housings |
Size | 16 B |
---|---|
Version | Side entry |
Cable entry | 1x M25 |
Locking type | Single locking lever |
Field of application | Hoods/Housings for higher EMC requirements |
Limiting temperature | -40 ... +125 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP65 |
IP66 | |
Type rating acc. to UL 50 / UL 50E | 4 |
12 | |
Note on the limiting temperature | For use as a connector according to IEC 61984. |
UL / CSA | |
---|---|
Approvals | CE |
DNV GL |
Material (hood/housing) | Aluminium die-cast |
---|---|
Surface (hood/housing) | Uncoated |
Colour (hood/housing) | Unpainted |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
eCl@ss | 27440202 Shell for industrial connectors |
---|---|
Net weight | 200 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140172029 |
ETIM | EC000437 |
Previous
Next